SN65DSI85-Q1 Automotive Dual-Channel MIPI DSI to Dual-Link LVDS Bridge
1 Features
Qualified for Automotive Applications
AEC-Q100 Qualified With the Following Results:
Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature
Device HBM ESD Classification Level 3A
Device CDM ESD Classification Level C6
Implements MIPI D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
Dual-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
Suitable for 60-fps WQXGA 2560 × 1600 Resolution at 18-bpp and 24-bpp Color, and 60 fps (120 fps Equivalent) WUXGA 1920 × 1200 Resolution With 3D Graphics at 24-bpp Color
MIPI Front-End Configurable for Single-Channel or Dual-Channel DSI Configurations
Output Configurable for Single-Link or Dual-Link LVDS
Supports Dual-Channel DSI ODD or EVEN and LEFT or RIGHT Operating Modes
Supports Two Single-Channel DSI to Two Single-Link LVDS Operating Mode
LVDS Output-Clock Range of 25 MHz to 154 MHz in Dual-Link or Single-Link Mode
LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
1.8-V Main VCC Power Supply
Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
Packaged in 64-pin 10 mm × 10 mm HTQFP (PAP) PowerPAD™ IC Package
2 Applications
Infotainment Head Unit With Integrated Display
Infotainment Head Unit With Remote Display
Infotainment Rear-Seat Entertainment
Hybrid Automotive Cluster
Portable Navigation Device
Navigation
Industrial Human Machine Interface (HMI) and Displays