The TUSB546-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.
The TUSB546-DCI provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). Operates on a single 3.3 V supply and comes in a commercial temperature range and industrial temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB546-DCI | RNQ (WQFN, 40) | 4.00 mm × 6.00 mm |
TUSB546I-DCI |
Changes from Revision D (May 2019) to Revision E (March 2023)
Changes from Revision C (April 2018) to Revision D (May 2019)
Changes from Revision B (June 2017) to Revision C (April 2018)
Changes from Revision A (April 2017) to Revision B (June 2017)
Changes from Revision * (August 2016) to Revision A (April 2017)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DP0p | 9 | Diff I | DP Differential positive input for DisplayPort Lane 0. |
DP0n | 10 | Diff I | DP Differential negative input for DisplayPort Lane 0. |
DP1p | 12 | Diff I | DP Differential positive input for DisplayPort Lane 1. |
DP1n | 13 | Diff I | DP Differential negative input for DisplayPort Lane 1. |
DP2p | 15 | Diff I | DP Differential positive input for DisplayPort Lane 2. |
DP2n | 16 | Diff I | DP Differential negative input for DisplayPort Lane 2. |
DP3p | 18 | Diff I | DP Differential positive input for DisplayPort Lane 3. |
DP3n | 19 | Diff I | DP Differential negative input for DisplayPort Lane 3. |
RX1n | 31 | Diff I/O | Differential negative output for DisplayPort or differential negative input for USB3.1 Downstream Facing port. |
RX1p | 30 | Diff I/O | Differential positive output for DisplayPort or differential positive input for USB3.1 Downstream Facing port. |
TX1n | 34 | Diff O | Differential negative output for DisplayPort or USB3.1 downstream facing port. |
TX1p | 33 | Diff O | Differential positive output for DisplayPort or USB 3.1 downstream facing port. |
TX2p | 37 | Diff O | Differential positive output for DisplayPort or USB 3.1 downstream facing port. |
TX2n | 36 | Diff O | Differential negative output for DisplayPort or USB 3.1 downstream facing port. |
RX2p | 40 | Diff I/O | Differential positive output for DisplayPort or differential positive input for USB3.1 Downstream Facing port. |
RX2n | 39 | Diff I/O | Differential negative output for DisplayPort or differential negative input for USB3.1 Downstream Facing port. |
SSTXp | 8 | Diff I | Differential positive input for USB3.1 upstream facing port. |
SSTXn | 7 | Diff I | Differential negative input for USB3.1 upstream facing port. |
SSRXp | 5 | Diff O | Differential positive output for USB3.1 upstream facing port. |
SSRXn | 4 | Diff O | Differential negative output for USB3.1 upstream facing port. |
EQ1 | 35 | 4 Level I | This pin along with EQ0 sets the USB receiver equalizer gain for downstream facing RX1 and RX2 when USB used. Up to 11dB of EQ available. |
EQ0 | 38 | 4 Level I | This pin along with EQ1 sets the USB receiver equalizer gain for downstream facing RX1 and RX2 when USB used. Up to 11 dB of EQ available. |
CAD_SNK/ RSVD1(1) | 29 | I/O (PD) |
When I2C_EN ! = 0, this pin is reserved. Leave open if not used. When I2C_EN = 0 , this pin is CAD_SNK (L = AUX snoop enabled and H = AUX snoop disabled with all lanes active). |
HPDIN/ RSVD2(1) | 32 | I/O (PD) |
When I2C_EN ! = 0, this pin is reserved. Leave open if not used. When I2C_EN = 0, this pin is an input for Hot Plug Detect received from DisplayPort sink. When HPDIN is Low for greater than 2ms, all DisplayPort lanes are disabled while the AUX to SBU switch will remain closed. |
I2C_EN | 17 | 4 Level I | I2C Programming Mode or GPIO Programming
Select. I2C is only disabled when this pin is ‘0". 0 = GPIO mode (I2C disabled) R = TI Test Mode (I2C enabled at 3.3 V) F = I2C enabled at 1.8 V 1 = I2C enabled at 3.3 V. |
SBU1 | 27 | I/O, CMOS | SBU1. This pin should be DC coupled to the SBU1 pin on the Type-C receptacle. A 2-M ohm resistor to GND is also recommended. |
SBU2 | 26 | I/O, CMOS | SBU2. This pin should be DC coupled to the SBU2 pin on the Type-C receptacle. A 2-M ohm resistor to GND is also recommended. |
AUXp | 24 | I/O, CMOS | AUXp. DisplayPort AUX positive I/O connected to the DisplayPort source through a AC coupling capacitor. In addition to AC coupling capacitor, this pin also requires a 100K resistor to GND. This pin along with AUXN is used by the TUSB546-DCI for AUX snooping and is routed to SBU1/2 based on the orientation of the Type-C. |
AUXn | 25 | I/O, CMOS | AUXn. DisplayPort AUX negative I/O connected to the DisplayPort source through a AC coupling capacitor. In addition to AC coupling capacitor, this pin also requires a 100K resistor to DP_PWR (3.3V). This pin along with AUXP is used by the TUSB546-DCI for AUX snooping and is routed to SBU1/2 based on the orientation of the Type-C. |
DPEQ1 | 2 | 4 Level I | DisplayPort Receiver EQ. This along with DPEQ0 will select the DisplayPort receiver equalization gain. |
DPEQ0/A1 | 14 | 4 Level I | DisplayPort Receiver EQ. This along with DPEQ1 will select the DisplayPort receiver equalization gain. When I2C_EN is not ‘0’, this pin will also set the TUSB546-DCI I2C address. |
SSEQ1 | 3 | 4 Level I | Along with SSEQ0, sets the USB receiver equalizer gain for upstream facing SSTXP/N. |
SSEQ0/A0 | 11 | 4 Level I | Along with SSEQ1, sets the USB receiver equalizer gain for upstream facing SSTXP/N. When I2C_EN is not ‘0’, this pin will also set the TUSB546-DCI I2C address. If I2C_EN = “F”, then this pin must be set to “F” or “0”. |
FLIP/SCL | 21 | 2 Level I | When I2C_EN=’0’ this is Flip control pin, otherwise this pin is I2C clock. . When used for I2C clock pullup to I2C controller's VCC I2C supply. |
CTL0/SDA | 22 | 2 Level I | When I2C_EN=’0’ this is a USB3.1 Switch control pin, otherwise this pin is I2C data. When used for I2C data pullup to I2C controller's VCC I2C supply. |
CTL1/HPDIN | 23 | 2 Level I (Failsafe) (PD) |
DP Alt mode Switch Control Pin. When I2C_EN = ‘0’,
this pin will enable or disable DisplayPort functionality.
Otherwise, when I2C_EN is not "0", DisplayPort functionality is
enabled and disabled through I2C registers. L = DisplayPort Disabled. H = DisplayPort Enabled. When I2C_EN is not "0" this pin is an input for Hot Plug Detect received from DisplayPort sink. When this HPDIN is Low for greater than 2 ms, all DisplayPort lanes are disabled and AUX to SBU switch will remain closed. |
VCC | 1, 6, 20, 28 | P | 3.3-V Power Supply |
Thermal Pad | G | Ground |