SN65DSI83-Q1 Automotive Single-Channel MIPI® DSI to Single-Link LVDS Bridge
1 Features
Qualified for Automotive Applications
AEC-Q100 Qualified With the Following Results:
Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
Device HBM ESD Classification Level 3A
Device CDM ESD Classification Level C6
Implements MIPI® D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
Single-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
Maximum Resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp Color With Reduced Blanking. Suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
Output for Single-Link LVDS
Supports Single Channel DSI to Single-Link LVDS Operating Mode
LVDS Output Clock Range of 25 MHz to 154 MHz
LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
1.8-V Main VCC Power Supply
Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
Packaged in 64-pin 10-mm × 10-mm HTQFP (PAP) PowerPAD™ IC Package
2 Applications
Infotainment Head Unit With Integrated Display
Infotainment Head Unit With Remote Display
Infotainment Rear-Seat Entertainment
Hybrid Automotive Cluster
Portable Navigation Device
Navigation
Industrial Human Machine Interface (HMI) and Displays