Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCAN114x-Q1 Enhanced CAN FD Transceiver with Partial Networking
1 Features
- AEC-Q100 (Grade 1): Qualified for automotive applications
- Meets the requirements of ISO 11898-2:2016
- TCAN1145-Q1 and TCAN1146-Q1 provide support for selective wake/partial networking while transmitting/receiving error-free Classic CAN or CAN FD data.
- CAN FD communication rates up to 5 Mbps
- Functional Safety Quality-Managed (TCAN1144-Q1 and TCAN1146-Q1)
- Functional Safety-Capable (TCAN1145-Q1)
- The TCAN114x-Q1 supports nominal processor IO voltages from 1.8 V to 5 V
- Wide operating range:
- ±58-V Bus fault protection
- ±12-V Common mode
- TCAN1144-Q1 and TCAN1146-Q1 support:
- Watchdog: Timeout, Window and Q&A
- Bus fault diagnostics and reporting
- Programmable INH/LIMP pin
- 14-Pin SOIC, VSON and SOT23 packages
- VSON package with improved automated optical inspection (AOI) capability