The TUSB564Q1-EVM can be used with an alternate mode, USB Type-C® source such as the TUSB546EVM or USB, or the DisplayPort™, Type-C Host system to evaluate the Type-C implementation. The EVM comes with a legacy Type-A USB receptacle to connect to a USB hub or device, and a DisplayPort receptacle to connect to the DisplayPort sink. The TUSB564Q1-EVM uses the TPS65987 PD controller for CC pin control and to configure the device in I2C or pin-strap mode.