This User’s Guide describes the operation of the evaluation module (TPA3255EVM, rev A) for the TPA3255 315-W Stereo/600-W mono PurePath™ Ultra-HD Analog Input Power Stage. The user’s guide also provides design information, which includes schematics, BOM, and PCB layout. For questions and support go to the E2E forums (e2e.ti.com).
The main contents of this document are:
Related documents:
PurePath is a trademark of Texas Instruments.
The TPA3255EVM PurePath™ Ultra-HD evaluation module demonstrates the TPA3255DDV integrated circuit from Texas Instruments. The TPA3255DDV is a high-performance high-power class-D amplifier that enables true premium sound quality with high-efficiency class-D technology. It features an advance integrated feedback design and high-speed gate driver error correction (PurePath Ultra-HD), which enables ultra-low distortion across the audio band and superior audio quality. This EVM supports two BTL (stereo 2.0) output channels, one PBTL (mono 0.1) output channel, one BTL plus two SE (2.1) output channels, and four SE (4.0) output channels configurations. The NE5532 is a High Performance Audio Op Amp designed to allow TPA3255DDV operation with differential or single ended input signals to the EVM with differential inputs yielding the optimal performance. TPA3255EVM is a complete 2-Vrms analog input 2 × 315-W stereo/1 × 600-W mono high-power amplifier ready for evaluation and excellent listening experience.
The TPA3255EVM has the following features:
The TPA3255EVM offers hardware trimmed oscillator frequency by external control of the FREQ_ADJ pin. The Frequency adjust can be used to reduce interference problems while using a radio receiver tuned within the AM band, the switching frequency can be changed from nominal to lower values. These values should be chosen such that the nominal and the lower value switching frequencies together results in the fewest cases of interference throughout the AM band. The oscillator frequency can be selected by the value of the FREQ_ADJ resistor connected to GND in master mode according to Table 1.
Master Mode | Resistor to GND |
---|---|
Nominal | 30 kΩ |
AM1 | 20 kΩ |
AM2 | 10 kΩ |
For slave-mode operation, turn off the oscillator by pulling the FREQ_ADJ pin to DVDD. This configures the OSC_I/O pins as inputs to be slaved from an external differential clock. In a master/slave system inter-channel delay is automatically set up between the switching phases of the audio channels, which can be illustrated by no idle channels switching at the same time. This will not influence the audio output, but only the switch timing to minimize noise coupling between audio channels through the power supply. This will optimize audio performance and result in better operating conditions for the power supply. The inter-channel delay will be set up for a slave device depending on the polarity of the OSC_I/O connection such that slave mode 1 is selected by connecting the OSC_I/O of the master device with the OSC_I/O of the slave device with the same polarity (+ to + and – to –), while slave mode 2 is selected by connecting the OSC_I/O's with the inverse polarity (+ to – and – to +).