The TAS5815PWPEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TAS5815PWP Digital Input, Closed-Loop Class-D Amplifier. The TAS5815PWP is a stereo high-performance closed-loop Class-D amp with low power dissipation and advanced audio processing. The graphical user interface or GUI called PurePath™ Control Console 3 is used to interface with USB to the EVM. The EVM has optical SPDIF inputs, I2S, TDM, and audio inputs through the USB interface.