D-CAP3 and D-CAP2 are trademarks of Texas Instruments Incorporated.
All trademarks are the property of their respective owners.
Table 1-1 highlights the latest POL DC/DC converters with integrated MOSFETs and controllers suitable for Alder Lake applications. The suggested devices are selected to accommodate different input voltage and control mode requirements over a wide range of output current. The featured devices in the left column accommodate a maximum input voltage of 22 V or greater, and are designed to achieve fast load-transient response with an adaptive on-time control mode, high light and full-load efficiency, and low quiescent current.
Several devices include an integrated programmable voltage identification (VID) supporting the processor's adaptive voltage requirements. The alternate devices in the right column employ fixed-frequency current-mode control with frequency synchronization useful in noise-sensitive industrial applications, and operate up to a 17 V input. If VID is required with alternative devices, consider the LM10011 VID voltage programmer in addition to the converter's resistor divider network.
Featured P/N(1) | Rail | Current Capability | Type | Note | Alternate P/N(2) |
---|---|---|---|---|---|
TPS51285A | V5A | ≤20A + 100mA LDO each rail | Dual Controller & 2 LDOs | System Power | TPS51220A |
V3P3 | |||||
TPS51395 | V5A | ≤8A + 100mA LDO | Converter & LDO | System Power | TPS54A24 |
TPS51393 | V3P3 | ||||
TPS51215A | VCCIN_AUX | ≤32A | Controller | I/O power, 2-bit VID (0V support) | - |
TPS566335 | V1P8A | ≤6A | Converter | ||
TPS51372 | Optional Bypass | ≤6.5A | Converter | 2-bit VID | - |
General Purpose DC/DC Converters | |||||
TPS51367 | Various | 12A | Converter | General | TPS54A24 |
Various | 10A | Converter | General | ||
TPS51396A | Various | 8A | Converter | General | |
TPS566335 | Various | 6A | Converter | General | TPS543620 |
TPS56339 | Various | 3A | Converter | General | TPS543320 |
DDR Memory Power Solutions | |||||
TPS51486A | VDDQ | ≤8A | Multi-Channel Converter | DDR4 Memory | TPS65295 |
VPP | ≤1A | ||||
VTT | ±1A | ||||
VTT_REF | 10mA | ||||
TPS51487XA | VDD1 | ≤8A | Multi-Channel Converter | LPDDR4/X Memory | TPS65296 |
VDD2 | ≤1A | ||||
VDDQ_TX | ≤1.5A | ||||
VDD2H/L | ≤10A | Converter | LPDDR5 Memory | Consider general device for more/less current | |
VDD1 | ≤2A | Converter | |||
TLV62084A | VDDQ | ≤2A | Converter |
The POL regulators generating low voltages from an array of batteries must employ an energy-saving pulse-skipping technique now referred to as Eco-Mode. The inductor current in a synchronous-buck converter is a triangle wave. As the output current decreases from a heavy-load condition, the inductor current is reduced and the rippled valley of the triangle wave eventually touches the zero level at the boundary between continuous conduction-mode (CCM) and discontinuous conduction node (DCM).
With Eco-Mode, the rectifying MOSFET is turned off when the converter detects zero current in the inductor. As the load current further decreases, the on-time is held nearly constant so that the off-time is extended, and the switching frequency is reduced to maintain regulation. As a result, the power MOSFETs and inductor are idle for longer time periods and conduction losses are greatly reduced. DC/DC converters and controllers with low quiescent current will have improved light-load efficiency performance and extended battery run-time, since less power is dissipated within the IC. The TPS51825A features Ultra Low Quiescent current (ULQ) of 25-uA for longer battery life in system stand-by mode.
Figure 2-1 shows 90% efficiency with 7.4-V input and 5-V output at 1-mA, illustrating the combined affects of Eco-Mode and ULQ.
The TPS51215A supports a 2-bit VID and Low Power Mode(LPM) to dynamically change the output voltage to satisfy Intel IMVP8/9 applications for VCCIN_AUX, VCCIO_0, and VCCIO_1_2 rails. A fixed 0V output voltage and up to three voltage levels can be programmed externally with a voltage divider circuit. The device can also be configured to provide a 1-bit VID output voltage. Please see the TPS51215A Single Phase, D-CAP2TM Controller with 2-Bit VID Control and Low Power Mode data sheet for more information.