The TPS40195 is a flexible synchronous buck controller that operates from a nominal 4.5-V to 20-V supply. This controller implements voltage mode control with the switching frequency adjustable from 100 kHz to 600 kHz. Flexible features found on this device include selectable soft-start time, programmable short-circuit limit, programmable undervoltage lockout (UVLO) and synchronization capability. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Overcurrent detection is done by sensing the voltage drop across the low-side MOSFET when it is on, and comparing it with a user-programmable threshold.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS40195 | TSSOP (16) | 5.00 mm × 4.40 mm |
VQFN (16) | 4.00 mm × 3.50 mm |