The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.
A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.
The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28610 | SOIC (8) | 4.90 mm x 3.91 mm |
PDIP (8) | 9.81 mm x 6.35 mm |
Changes from F Revision (November 2014) to G Revision
Changes from E Revision (September 2012) to F Revision
Changes from D Revision (January 2011) to E Revision
Changes from C Revision (January 2009) to D Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
CL | 3 | I | (Current Limit) This pin programs the peak primary inductor current that is reached each switching cycle. Program with a resistor between CL and GND. | |
DRV | 6 | O | (DRiVe) This pin drives the source of an external high voltage power MOSFET. The DRV pin carries the full primary current of the converter. Connect a Schottky diode between DRV and VDD to provide initial bias at start up. | |
FB | 1 | I | (FeedBack) The FB current, IFB, commands the operating mode of the UCC28610. The FB voltage is always 0.7 V. This pin only detects current. | |
GND | 7 | — | (GrouND) This pin is the current return terminal for both the analog and power signals in the UCC28610. This terminal carries the full primary current of the converter. Separate the return path of the bulk capacitor from the return path of FB, ZCD, MOT, and CL. | |
MOT | 4 | I | (Maximum On Time) This pin has three functions:
Functions 1 and 2 are programmed with a resistor between MOT and GND. |
|
VDD | 8 | — | This is the bias supply pin for the UCC28610. It can be derived from an external source or an auxiliary winding. This pin must be decoupled with a 0.1-μF ceramic capacitor placed between VDD and GND, as close to the device as possible. | |
VGG | 5 | — | This pin provides a DC voltage for the gate of the external high voltage MOSFET. This pin must be decoupled with a 0.1-μF ceramic capacitor placed between VGG and GND, as close to the device as possible. This pin also initiates start-up bias through a large value resistor that is connected to the input bulk voltage. | |
ZCD | 2 | I | (Zero Current Detection) This pin has two functions:
|
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | VDD | –0.5 | 25 | V | |
DRV, during conduction | –0.5 | 2.0 | |||
DRV, during non-conduction | 20 | ||||
VGG (2) | –0.5 | 16 | |||
ZCD, MOT, CL (3) | –0.5 | 7 | |||
FB (3) | –0.5 | 1.0 | |||
VDD – VGG | –7 | 10 | |||
Continuous input current | IVGG (2) | 10 | mA | ||
Input current range | IZCD, IMOT, ICL, IFB (3) | –3 | 1 | ||
Peak output current | DRV | -5 | A | ||
DRV, pulsed 200ns, 2% duty cycle | –5 | 1.5 | |||
TJ | Operating junction temperature, | –40 | 150 | °C | |
Lead Temperature (soldering, 10 sec.) | 260 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | 1500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | 500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Input voltage | 9 | 20 | V | |
VGG | Input voltage from low-impedance source | 9 | 13 | V | |
IVGG | Input current from a high-impedance source | 10 | 2000 | μA | |
RMOT | Resistor to GND | Shutdown/Retry mode | 25 | 100 | kΩ |
Latch-off mode | 150 | 750 | kΩ | ||
RCL | Resistor to GND | 24.3 | 100 | kΩ | |
RZCD1 | Resistor to auxiliary winding | 50 | 200 | kΩ | |
CVGG | VGG capacitor | 33 | 200 | nF | |
CBP | VDD bypass capacitor, ceramic | 0.1 | 1 | μF |
THERMAL METRIC (1) | UCC28610 | UNIT | ||
---|---|---|---|---|
D (SOIC) | P (PDIP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 117.5 | 56.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.7 | 45.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.8 | 33.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 15.3 | 22.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 57.3 | 33.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD and VGG SUPPLY | ||||||
VGG(OPERATING) | VGG voltage, operating | VDD = 14 V, IVGG = 2.0 mA | 13 | 14 | 15 | V |
VGG(DISABLED) | VGG voltage, PWM disabled | VDD = 12 V, IVGG = 15 μA, IFB = 350 μA | 15 | 16 | 17 | V |
ΔVGG | Rise in VGG clamping voltage during UVLO, GM, or Fault | VGG(DISABLED) – VGG(OPERATING) | 1.75 | 2.00 | 2.15 | V |
IVGG(SREG) | VGG shunt regulator current | VGG = VGG(DISABLED) -100 mV, VDD = 12 V | 6 | 10 | μA | |
ΔVGG(SREG) | VGG shunt load regulation | 10 μA ≤ IVGG ≤ 5 mA, IFB = 350 μA | 125 | 200 | mV | |
VGG(LREG) | VGG LDO regulation voltage | VDD = 20 V, IVGG = – 2 mA | 13 | V | ||
VGG(LREG, DO) | VGG LDO Dropout Voltage | VDD – VGG, VDD = 11 V, IVGG = – 2 mA | 1.5 | 2 | 2.5 | V |
VDD(ON) | UVLO turn-on threshold | 9.7 | 10.2 | 10.7 | V | |
VDD(OFF) | UVLO turn-off threshold | 7.55 | 8 | 8.5 | V | |
ΔVDD(UVLO) | UVLO hysteresis | 1.9 | 2.2 | 2.5 | V | |
IVDD(OPERATING) | Operating current | VDD = 20 V | 2.5 | 3 | 3.7 | mA |
IVDD(GM) | Idle current between bursts | IFB = 350 μA | 550 | 900 | μA | |
IVDD(UVLO) | Current for VDD < UVLO | VDD = VDD(ON) – 100 mV, increasing | 225 | 310 | μA | |
RDS,ON(VDD) | VDD Switch on resistance, DRV to VDD | VGG = 12 V, VDD = 7V, IDRV = 50 mA | 4 | 10 | Ω | |
VDD(FAULT RESET) | VDD for fault latch reset | 5.6 | 6 | 6.4 | V | |
MODULATION | ||||||
tS(HF) (1) | Minimum switching period, frequency modulation (FM) mode | IFB = 0 μA, (1) | 7.125 | 7.5 | 7.875 | μs |
tS(LF) (1) | Maximum switching period, reached at end of FM modulation range | IFB = IFB, CNR3 – 20 μA, (1) | 31 | 34 | 38 | μs |
IDRVpk(max) | Maximum peak driver current over amplitude modulation(AM) range | IFB = 0 μA, RCL = 33. 2 kΩ | 2.85 | 3 | 3.15 | A |
IFB = 0 μA, RCL = 100 kΩ | 0.80 | 0.90 | 1.0 | |||
IDRVpk(min) | Minimum peak driver current reached at end of AM modulation range | IFB, CNR2 + 10 μA, RCL = 33.2 kΩ | 0.7 | 0.85 | 1.1 | A |
IFB, CNR2 + 10 μA, RCL = 100 kΩ | 0.2 | 0.33 | 0.5 | |||
KP | Maximum power constant | IDRVpk(max) = 3 A | 0.54 | 0.60 | 0.66 | W/μH |
IDRVpk(absmin) | Minimum peak driver independent of RCL or AM control | RCL = OPEN | 0.3 | 0.45 | 0.6 | A |
tBLANK(Ilim) | Leading edge current limit blanking time | IFB = 0 μA, RCL = 100 kΩ, 1.2-A pull-up on DRV | 120 | 220 | 450 | ns |
VCL | Voltage of CL pin | IFB = 0 μA | 2.94 | 3 | 3.06 | V |
IFB = (IFB,CNR3 – 20 μA) (1) | 0.95 | 1.00 | 1.10 | |||
IFB,CNR1 (4) | IFB range for FM modulation | IFB increasing, tS = tS(LF), IDRVpk = IDRVpk(max) |
145 | 165 | 195 | μA |
IFB,CNR2 – IFB,CNR1 (4) | IFB range for AM modulation | tS = tS(LF), IDRVpk ranges from IDRVpk(max) to IDRVpk(min) |
35 | 45 | 65 | μA |
IFB,CNR3 – IFB,CNR2 (4) | IFB range for Green Mode (GM) modulation | IFB increasing until PWM action is disabled entering a burst-off state | 45 | 70 | 90 | μA |
IFB, GM-HYST (4) | IFB hysteresis during GM modulation to enter burst on and off states | IFB decreasing from above IFB,CNR3 | 10 | 25 | 40 | μA |
VFB | Voltage of FB pin | IFB = 10 μA | 0.34 | 0.7 | 0.84 | V |
ZERO CROSSING DETECTION | ||||||
ZCD(TH) | ZCD zero crossing threshold | ZCD high to low generates switching period (tS has expired) | 5 | 20 | 50 | mV |
ZCD(CLAMP) | ZCD low clamp voltage | IZCD = –10 μA | -220 | -160 | -100 | mV |
ZCD(START) | ZCD voltage threshold to enable the internal start timer | Driver switching periods generated at start timer rate | 0.1 | 0.15 | 0.2 | V |
tDLY(ZCD) | Delay from zero crossing to Driver turn-on | 150-Ω pull-up to 12-V on DRV | 150 | ns | ||
tWAIT(ZCD) | Wait time for zero crossing detection | Driver turn-on edge generated following tS with previous zero crossing detected | 2 | 2.4 | 2.8 | μs |
tST | Starter time-out period | ZCD = 0 V | 150 | 240 | 300 | |
DRIVER | ||||||
RDS(on)(DRV) | Driver on-resistance | IDRV = 4.0 A | 90 | 190 | mΩ | |
IDRV(OFF) | Driver off-leakage current | DRV = 12 V | 1.5 | 20 | μA | |
RDS(on)(HSDRV) | High-side driver on-resistance | IDRV = –50 mA | 6 | 11 | Ω | |
IDRV(DSCH) | DRV bulk discharge current | VDD open, DRV= 12 V, Fault latch set | 2 | 2.8 | 3.6 | mA |
OVERVOLTAGE FAULT | ||||||
ZCD(OVP) | Overvoltage fault threshold at ZCD | Fault latch set | 4.85 | 5 | 5.15 | V |
tBLANK(OVP) | ZCD blanking and OVP sample time from the turn-off edge of DRV | 0.6 | 1 | 1.7 | μs | |
IZCD(bias) | ZCD Input bias current | ZCD = 5 V | -0.1 | -0.05 | 0.1 | μA |
OVERLOAD FAULT | ||||||
IFB(OL) | Current to trigger overload delay timer | 0 | 1.5 | 3 | μA | |
tOL | Delay to overload fault | IFB = 0 A continuously | 200 | 250 | 325 | ms |
tRETRY | Retry delay in retry mode or after shutdown command | RMOT = 76 kΩ | 750 | ms | ||
RMOT(TH) | Boundary RMOT between latch-off and retry modes | See (2) | 100 | 120 | 150 | kΩ |
SHUTDOWN THRESHOLD | ||||||
MOT(SR) | Shutdown-Retry threshold | MOT high to low | 0.7 | 1 | 1.3 | V |
IMOT | MOT current when MOT is pulled low | MOT = 1 V | –600 | –450 | –300 | μA |
MAXIMUM ON TIME | ||||||
tMOT | Latch-OFF | RMOT = 383 kΩ | 3.43 | 3.83 | 4.23 | μs |
Shutdown-retry | RMOT = 76 kΩ | 3.4 | 3.8 | 4.2 | ||
MOT | MOT voltage | 2.7 | 3 | 3.3 | V | |
THERMAL SHUTDOWN | ||||||
TSD (3) | Shutdown temperature | TJ, temperature rising (3) | 165 | °C | ||
TSD_HYS (3) | Hysteresis | TJ, temperature falling, degrees below TSD (3) | 15 | °C |