SLUSB23B October 2012 – June 2015 BQ27425-G2A , BQ27425-G2B
PRODUCTION DATA.
The Texas Instruments bq27425-G2 fuel gauge is an easy-to-configure microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.
The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).
Battery fuel gauging with the bq27425-G2 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The 15-pin, 2.69 mm × 1.75 mm, 0.5-mm pitch chip scale package (DSBGA) is ideal for space-constrained applications.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq27425-G2 | DSBGA (15) | 2.69 mm × 1.75 mm |
Changes from A Revision (February 2013) to B Revision
Changes from * Revision (October 2012) to A Revision
PART NUMBER | BATTERY TYPE | CHEM_ID (1) | FIRMWARE VERSION (2) | COMMUNICATION FORMAT |
---|---|---|---|---|
bq27425YZFR-G2A | LiCoO2
(4.2 V maximum charge) |
0x128 | 2.05 (0x0205) |
I2C |
bq27425YZFT-G2A | ||||
bq27425YZFR-G2B | LiMn2O4
(4.3 to 4.35 V maximum charge) |
0x312 | ||
bq27425YZFT-G2B |