The BQ25601D device is a highly-integrated 3-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ25601D | WQFN (24) | 4.00 mm × 4.00 mm |