Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS92663A-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems
1 Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C TA
- Device HBM classification level: H1C
- Device CDM classification level: C5
- Input voltage range: 4.5 V to 60 V
- Six integrated bypass switches
- Two sub-strings of three series switches
- 20-V (maximum) across switch
- 62-V (maximum) switch to GND
- Multi-drop UART communication interface
- Up to 16 addressable devices
- Integrates on same bus with TPS92662A-Q1
- Compatible with CAN physical layer
- Minimum number of wires in cable harness
- 8-bit ADC with two MUX inputs
- Crystal oscillator driver
- Programmable 10-bit PWM dimming
- Individual phase shift and pulse width
- Device-to-device synchronization
- LED open and short detection and protection
2 Applications
- Automotive headlight systems
- High-brightness LED matrix systems
- ADB or glare-free high beam
- Sequential turn and animated daytime running lights
![](//collector-Dl82I3Ui.perimeterx.net/api/v1/collector/pxPixel.gif?appId=Dl82I3Ui)
![](https://id.rlcdn.com/464526.gif)