All trademarks are the property of their respective owners.
The TPS546C23EVM2-746 is a two-phase buck converter with two stacked TPS546C23 devices. It uses a nominal 12-V bus to produce a regulated output at up to 70 A of load current. The TPS546C23EVM2-746 is designed to demonstrate the stacking operation of the TPS546C23 in a two-phase low output voltage application while providing a number of test points to evaluate the performance of the devices. The TPS546C23EVM2-746 can be modified to two separated single phase buck converters by changing the components assembled. Refer to the data sheet for more information on single-phase configuration.