This manual discusses the modules and peripherals of the BQ34Z100-G1 device, and how each is used to build a complete battery pack gas gauge and protection solution. For electrical specifications, see the BQ34Z100-G1 Wide Range Fuel Gauge with Impedance Track™ Technology Data Sheet (SLUSBZ5). For application information, see the data sheet as well as the application reports, BQ34Z100-G1 High Cell Count and High Capacity Applications (SLUA760) and Using I2C Communications With the BQ34110, BQ35100, and BQ34Z100-G1 Series of Gas Gauges (SLUA790).
The following notation is used if SBS commands and data flash (DF) values are mentioned within a text block: