D-CAP3™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS562231 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The proprietary D-CAP3 mode control supports low ESR output capacitors such as specialty polymer capacitors and multi-layer ceramic capacitors without complex external compensation circuits. The fast transient response of D-CAP3 mode control can reduce the output capacitance required to meet a specific level of performance. The switching frequency is internally set at a nominal 850 kHz and enters Advanced Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS562231 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS562231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS562231 dc/dc synchronous converter is designed to provide up to a 2-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS562231EVM evaluation module (EVM) is a single, synchronous buck converter providing 3.3 V at 2 A from 4.5-V to 17-V input. This user’s guide describes the TPS562231EVM performance.
EVM | INPUT VOLTAGE RANGE | OUTPUT CURRENT RANGE |
---|---|---|
TPS562231EVM | VIN = 4.5 V to 17 V | 0 A to 2 A |
A summary of the TPS562231EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 17 | V | ||
CH1 | Output voltage | 3.3 | V | |||
Operating frequency | VIN = 12 V, IO = 2 A | 850 | kHz | |||
Output current range | 0 | 2 | A | |||
Over current limit | VIN = 12 V, LO = 3.3 µH | 2.8 | A | |||
Output ripple voltage | VIN = 12 V, IO = 2 A | 15 | mVPP |