All trademarks are the property of their respective owners.
The TPS62A01 and TPS62A01A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The TPS62A01 and TPS62A01A delivers an output current up to 1A. The TPS62A01A variant operates in forced PWM (FPWM) across the whole load current range. The TPS62A01EVM-190 and TPS62A01AEVM-190 are available in 1.6-mm × 1.6-mm SOT563 package.
Table 1-1 provides a summary of the TPS62A01 and TPS62A01A performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 2.5 | 5.5 | V | |||
Output voltage setpoint | 1.8 | V | ||||
Output current |
TPS62A01EVM-190 | 0 | 1 | A | ||
TPS62A01AEVM-190 | 0 | 1 | A |