SLUUCJ2C july 2021 – august 2023 UCC14240-Q1 , UCC14241-Q1 , UCC15240-Q1 , UCC15241-Q1
This user’s guide provides a description as well as directions for use of the UCC14240EVM-052 to evaluate the UCC1424x-Q1 or UCC1524x-Q1, high frequency, integrated transformer, DC-DC converter modules from Texas Instruments. The EVM comes with UCC14240-Q1 populated by default but can accommodate any of the pin-to-pin compatible, alternate versions listed in Table 1-1. All performance data and waveforms shown within this document were obtained testing the UCC14240-Q1. This EVM allows designers to quickly and efficiently evaluate the UCC14240-Q1 for use in automotive or industrial applications requiring gate driver IC bias power as high as 2-W, meeting up to 3-kVRMS isolation.
All trademarks are the property of their respective owners.