The BQ25750EVM evaluation module (EVM) is a complete evaluation system for the BQ25750 IC, a buck-boost battery charge controller with direct power path control. The BQ25750 has a wide input range of 4.2V – 70V, a wide output voltage range of up to 70V, and bi-directional capabilities.
The BQ25750EVM has a max input of 55V, max output of 30V, and a max charge current of 10A.