The TPS54538EVM is a fully assembled and tested circuit for evaluating the TPS54538 converter. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5.0V output with up to 5A load current. Most settings of the device can be easily adjusted or set through jumpers, such as: operation mode, soft start time and switching frequency.