The TPS62A03EVM-028, TPS62A03AEVM-028 evaluation modules (EVM) are designed to help users easily evaluate and test the operation and functionality of the TPS62A03 and TPS62A03A buck converters. The EVMs convert a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 3A maximum. The TPS62A03EVM-028 and TPS62A03AEVM-028 are available in a 1.6mm × 1.6mm SOT563 package.