The BQ25188EVM evaluation module (EVM) to evaluate the BQ25188 device. The EVM supports charge currents up to 1A and SYS currents up to 3A. The BQ25188EVM provides an external MR for device pushbutton functionality evaluation, a TS potentiometer circuit for TS functionality evaluation, and a USB2ANY port for I2C interfacing functionality. The EVM also includes a discrete LDO for digital pull-up rails with jumpers for configurability.