SLVA469D June 2013 – January 2023 TLV62130 , TLV62130A , TLV62150 , TLV62150A , TPS61175 , TPS61175-Q1 , TPS62130 , TPS62130A , TPS62131 , TPS62132 , TPS62133 , TPS62135 , TPS62136 , TPS62140 , TPS62140A , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153 , TPS62160 , TPS62161 , TPS62162 , TPS62163 , TPS62170 , TPS62171 , TPS62172 , TPS62173
The TPS6215x family of synchronous buck dc-to-dc converters from Texas Instruments features a wide operating input voltage range from 3 V to 17 V and an adjustable output voltage of 0.9 V to 6 V. These devices are well-suited for many applications, such as standard 12-V rail supplies, embedded systems, and portable applications. Furthermore, the TPS6215x can be configured in an inverting buck-boost topology, where the output voltage is inverted or negative with respect to ground. This application report describes the inverting buck-boost topology in detail for the TPS6215x family. This topology can also be applied to the TPS6213x/4x/6x/7x converters.
All trademarks are the property of their respective owners.