The TPD4S014 is a single-chip solution for USB charger port protection. This device offers low capacitance transient voltage suppressor (TVS) electrostatic discharge (ESD) clamps for the D+, D–, and standard capacitance for the ID pin. On the VBUS pin, this device provides overvoltage protection (OVP) up to 28 V DC. The overvoltage lockout feature ensures that if there is a fault condition at the VBUS line, the TPD4S014 is able to isolate the VBUS line to protect the internal circuitry from damage. There is a 17-ms turn-on delay after VBUS rises above the undervoltage lockout (UVLO) threshold in order to let the voltage stabilize before turning the nFET on. This function acts as a de-glitch and prevents unnecessary switching if there is any ringing on the line during connection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4S014 | WSON (10) | 2.00 mm x 2.00 mm |
Changes from F Revision (September 2015) to G Revision
Changes from E Revision (June 2014) to F Revision
Changes from D Revision (April 2014) to E Revision
Changes from C Revision (December 2011) to D Revision
Changes from B Revision (October 2011) to C Revision
Changes from A Revision (June 2011) to B Revision