Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV6256xA 1-A, 2-A Step Down Converter with Forced PWM in SOT563 Package
1 Features
- Forced PWM to reduce output voltage ripple
- Up to 95% efficiency
- Low RDS(ON) switches: 100 mΩ / 60 mΩ
- 2.5-V to 5.5-V input voltage range
- Adjustable output voltage from 0.6 V to VIN
- 100% duty cycle for lowest dropout
- 1.5-MHz typical switching frequency
- Power good output
- Over current protection
- Internal soft startup
- Thermal shutdown protection
- Available in SOT563 package
- Pin-to-pin compatible with TLV62568, TLV62569
- Create a custom design with the WEBENCH® Power Designer