Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS22992x 5-V, 8.7-mΩ, 6-A Load Switch With Adjustable Rise Time
1 Features
- Input operating voltage range (VIN):
- TPS22992: 0.1 V to 5.5 V
- TPS22992S: 1 V to 5.5 V
- Bias voltage supply (VBIAS): 1.5 V to 5.5 V
- Maximum continuous current: 6 A
- On-resistance (RON): 8.7 mΩ
(typ.)
- Adjustable slew rate control
- Adjustable quick output discharge (QOD)
- Open drain Power Good (PG) signal
- Low power consumption:
- ON state (IQ): 10 µA (typ.) for
TPS22992
- ON state (IQ): 30 µA (typ.) for
TPS22992S
- OFF state (ISD): 0.1 µA (typ.)
- Short circuit protection (TPS22992S only)
- Thermal shutdown
- Smart ON pin pulldown (RPD,ON)
- ON ≥ VIH
(ION): 25 nA (typ.)
- ON ≤ VIL
(RPD,ON): 500 kΩ (typ.)