All trademarks are the property of their respective owners.
The TPS40077EVM-001 is designed to use a 12-V (8 V-to-16 V) bus to produce a high current, regulated 1.8-V output at up to 10 A of load current. The TPS40077EVM-001 demonstrates the use of the TPS40077 in a typical 12-V bus to low-voltage application, while providing a number of test points to evaluate the performance of the TPS40077. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single resistor.