All trademarks are the property of their respective owners.
This user's guide contains background information for the TPS54320 as well as support documentation for the TPS54320 evaluation module (HPA513). Also included are the performance specifications, the schematic, and the bill of materials for the TPS54320.
The TPS54320 dc/dc converter is designed to provide up to a 3 A output. The TPS54320 implements split input power rails with separate input voltage inputs for the power stage and control circuitry. The power stage input (PVIN) is rated for 1.6 V to 17 V while the control input (VIN) is rated for 4.5 to 17 V. The TPS54320 provides both inputs but is designed and tested using the PVIN connected to VIN. Rated input voltage and output current range for the evaluation module are given in Table 1-1. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54320 regulator. The switching frequency is externally set at a nominal 480 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54320 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS54320 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54320 provides adjustable slow start, tracking and undervoltage lockout inputs. The absolute maximum input voltage is 20 V for the TPS54320.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS54320 | VIN = 8 V to 17 V (VIN start voltage = 6.806 V) | 0 A to 3 A |
A summary of the TPS54320 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54320 is designed and tested for VIN = 8 V to 17 V with the VIN and PVIN pins connect together with the JP1 jumper. The ambient temperature is 25°C for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN voltage range (PVIN = VIN) | 8 | 12 | 17 | V | |||
VIN start voltage | 6.806 | V | |||||
VIN stop voltage | 4.824 | V | |||||
Output voltage set point | 3.3 | V | |||||
Output current range | VIN = 8 V to 17 V | 0 | 3 | A | |||
Line regulation | IO = 3 A, VIN = 8 V to 17 V | ± 0.02 | % | ||||
Load regulation | VIN = 12 V, IO = 0 A to 3 A | ± 0.02 | % | ||||
Load transient response | IO = 0.75 A to 1.5 A | Voltage change | 90 | mV | |||
Recovery time | 70 | μs | |||||
IO = 1.5 A to 0.75 A | Voltage change | 80 | mV | ||||
Recovery time | 70 | μs | |||||
Loop bandwidth | VIN = 12 V, IO = 3 A | 32.1 | kHz | ||||
Phase margin | VIN = 12 V , IO = 3 A | 82 | ° | ||||
Input ripple voltage | IO = 3 A | 480 | mVPP | ||||
Output ripple voltage | IO = 3 A | 10 | mVPP | ||||
Output rise time | 3.5 | ms | |||||
Operating frequency | 480 | kHz | |||||
Maximum efficiency | TPS54320EVM-513, VIN = 8 V, IO = 0.9 A | 94.9 | % |