D-CAP2 is a trademark of Texas Instruments Incorporated.
All trademarks are the property of their respective owners.
A summary of the TPS562201EVM-715 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 4.5 | 12 | 17 | V | |
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IOUT = 2 A | 580 | kHz | |||
Output current range | 0 | 2 | A | |||
Overcurrent limit | VIN = 12 V, LOUT = 3.3 µH | 3 | A | |||
Output ripple voltage | VIN = 12 V, IOUT = 2 A | 20 | mVPP |
These evaluation modules are designed to provide access to the features of the TPS562201. Some modifications can be made to this module.