All trademarks are the property of their respective owners.
Figure 1-1 highlights the user interface items associated with the EVM. The PVIN Power terminal block (J5) is used for connection to the host input supply and the VOUT Power terminal block (J3) is used for connection to the load. Terminal block J5 accepts up to a 10-AWG wire, J6 to a 14-AWG, and J3 & J4 accept up to a 6-AWG wire.
OUTPUT VOLTAGE | VREF SELECT (J11) | VOUT SELECT (J12) | FSW SELECT (J13) | RAMP (J8) |
---|---|---|---|---|
0.6 V - 7.5 V | 0.6 V - 0.75 V | VREF | 500 kHz | 187 kΩ |
700 kHz - 1 MHz | 78.7 kΩ | |||
0.8 V - 0.95 V | 0.8 V - 0.95 V | VREF | 500 kHz - 700 kHz | 78.7 kΩ |
1 MHz | 78.7 kΩ | |||
1 V - 1.1 V | 1 - 1.1 V | VREF | 400 kHz - 1 MHz | 187 kΩ |
1.2 V | 1.1 V | 1.2 V | 400 kHz - 1 MHz | 187 kΩ |
1.8 V | 1.1 V | 1.8 V | 400 kHz - 1 MHz | 187 kΩ |
3.3 V | 1.1 V | 3.3 V | 400 kHz - 1 MHz | 78.7 kΩ |
OUTPUT VOLTAGE | VREF SELECT (J11) | VOUT SELECT (J12) | FSW SELECT (J13) | RAMP (J8) |
---|---|---|---|---|
0.6 V - 7.5 V | 0.6 V - 0.75 V | VREF | 400 kHz - 700 kHz | 78.7 kΩ |
0.8 V - 0.95 V | 0.8 V - 0.95 V | VREF | 500 kHz - 700 kHz | 78.7 kΩ |
1 V - 1.1 V | 1 - 1.1 V | VREF | 400 kHz - 1 MHz | 78.7 kΩ |
1.2 V | 1.1 V | 1.2 V | 500 kHz | 187 kΩ |
700 kHz - 1 MHz | 121 kΩ | |||
1.8 V | 1.1 V | 1.8 V | 500 kHz | 187 kΩ |
700 kHz - 1 MHz | 78.7 kΩ | |||
3.3 V | 1.1 V | 3.3 V | 700 kHz - 1 MHz | 187 kΩ |
5.0 V | 1.1 V | 5.0 V | 700 kHz - 1 MHz | 187 kΩ |
For example, if an output voltage of 1.8 V is desired and is supplied by a 12-V input, then a proper configuration is as follows:
Another example, if an output voltage of 1.0 V is desired and is supplied by a 12-V input, then a proper configuration is as follows:
Wire-loop test points and scope probe sockets are included for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. Table 2-1 describes each test point (1).
Test Point | Description |
---|---|
PVIN S+ | Input voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency. |
PVIN S- | Input voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency. |
RS+ | Output voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
RS- | Output voltage monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation and load regulation. |
AGND | Analog ground test point. |
PGND | Power ground test point. |
PVIN Scope (J2) | Input voltage scope monitor. Connect an oscilloscope probe to this set of points to measure input ripple voltage. |
VOUT Scope (J1) | Output voltage scope monitor. Connect an oscilloscope probe to this set of points to measure output ripple voltage and transient response. |
ENABLE (J10) | Enable test point. This test point can be used to monitor the EN voltage or to connect the EN pin to AGND to disable the device using a jumper wire. Additionally, for ease of use, J10 can be set in the ON position to enable the device or in the OFF position to disable the device. |
PGOOD | Monitors the power good signal of the device. This is an open drain signal. |
SYNC | Frequency synchronization pin. Connect the clock signal to the SYNC and AGND test points when synchronizing to an external clock. Additionally, set MODE jumper (J9) to CLK. |
ISH | Current sharing test point. This test point can be used to monitor the shared current between the two devices. |
VSH | Voltage sharing test point. This test point can be used to monitor the shared voltage between the two devices. |