All trademarks are the property of their respective owners.
The TPS6291x family of devices are Low Noise, Low Ripple, synchronous, step-down converters in a small 2- × 2- × 1-mm QFN package. Two different devices in this family support 2 A or 3 A of output current.
Table 1-1 and Table 1-2 provides a summary of the TPS6291xEVM-077 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Voltage | JP2 open or across 1 MHz and S-CONF | 3 | 12 | 17 | V |
Output Voltage Setpoint | 1.2 | V | |||
Output Current | 0 | 3 | A | ||
S-CONF (R4) Setting | 1 MHz with SYNC available, no spread spectrum, output discharge enabled | 52.3 | kΩ |
Specification |
Test Conditions |
MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input Voltage | 3.5 | 12 | 17 | V | |
Output Voltage Setpoint | 3.3 | V | |||
Output Current | 0 | 2 | A | ||
S-CONF (R4) Setting | 2.2 MHz with SYNC available, no spread spectrum, output discharge enabled | 27.4 | kΩ |
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional input and output capacitors can be added. Also, the input voltage at which the IC turns on can be adjusted with two resistors, the soft start time and low frequency noise filtering can be changed, a feedforward capacitor can be added, and the switching frequency, output discharge setting, and spread spectrum setting can be changed. Finally, the loop response can be measured. See the device data sheet for details of the various settings.