All trademarks are the property of their respective owners.
The TPS62851x device is a synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a different output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.1-mm × 1.6-mm (including pins) in SOT583 package.
Table 1-1 provides a summary of the TPS62851xEVM-139 performance specifications.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage | 2.7 | 6.0 | V | |||
Output voltage setpoint | 1.8 | V | ||||
Output current | TPS628510EVM-139 | 0 | 0.5 | A | ||
TPS628511EVM-139 | 0 | 1.0 | A | |||
TPS628512EVM-139 | 0 | 2.0 | A |
The printed-circuit board (PCB) for this EVM is designed to accommodate the different adjustable output voltage versions of this integrated circuit (IC). On the EVM, additional input and output capacitors can be added and the soft-start time can be modified.