All trademarks are the property of their respective owners.
The TPS62442-Q1 device is a high-frequency, synchronous, dual step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, dual step-down conversion over a wide output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.7-mm × 2.3-mm, including pins in a VQFN package.
Table 1-1 provides a summary of the TPS62442EVM-122 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage | 2.7 | 6.0 | V | |||
Output voltage setpoint | 1.8 / 1.8 | V | ||||
Output current | TPS62442EVM-122 | 0 | 2.0 / 2.0 | A |