All trademarks are the property of their respective owners.
Figure 1-1 highlights the user interface items associated with the EVM. The VIN Power terminal block (J1) is used for connection to the host input supply and the VOUT Power terminal block (J4) is used for connection to the load. These terminal blocks accept up to 16-AWG wire.
Wire-loop test points and scope probe sockets are included for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. Table 2-1 describes each test point.
Test Point(1) | Description |
---|---|
VIN S+ | Input voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency. |
VIN S- | Input ground monitor. Connect the negative lead of a DVM to this point for measuring efficiency. |
VOUT S+ | Output voltage monitor. Connect the positive lead of a DVM to this point for measuring efficiency, line regulation, and load regulation. |
VOUT S- | Output ground monitor. Connect the negative lead of a DVM to this point for measuring efficiency, line regulation, and load regulation. |
PGND | Power ground test points. |
VIN Scope (J2) | Input voltage scope monitor. Connect an oscilloscope probe to this set of points to measure input ripple voltage. |
VOUT Scope (J3) | Output voltage scope monitor. Connect an oscilloscope probe to this set of points to measure output voltage ripple and transient response. |
EN | Enable test point. Monitors the enable signal of the device. Use the ENABLE Control header (J5) to disable the device. |
ENABLE Control (J5) | Enable select jumper. Enable or disable the device using a jumper. |
PGOOD | Power good test point. Monitors the power good signal of the device. This is an open-drain signal A 49.9-kΩ resistor is connected to this pin and the PG_PU pin on the EVM. |
PG_PU | Power good pullup test point. Apply a voltage to this pin to use as a pullup voltage for the PGOOD signal. A 49.9-kΩ resistor is connected to this pin and the PGOOD pin on the EVM. |
Figure 3-1 through Figure 3-4 demonstrate the performance of the TLVM13630EVM operating at 24-V input and 5-V output.