This user’s guide describes the evaluation module (EVM) for the TPS25981 eFuse. The TPS25981 device is a 2.7-V to 16-V, 10-A eFuse with integrated 6-mΩ FET with overcurrent protection, inrush current protection, adjustable overcurrent transient blanking timer, programmable undervoltage and overvoltage protection.
All trademarks are the property of their respective owners.
The TPS25981EVM eFuse Evaluation Board allows reference circuit evaluation of the Texas Instruments (TI) TPS25981 eFuse. The TPS25981 device is a 2.7-V to 16-V, 10-A eFuse with integrated 6-mΩ FET with overcurrent protection, inrush current protection, adjustable over current transient blanking timer, programmable undervoltage and overvoltage protection.
General TPS25981EVM eFuse evaluation board features include:
This EVM can be used on the following applications:
Server motherboard/add-on cards/NIC
Optical modules
Enterprise switches/routers
Industrial PC
UHDTV