This user's guide describes the characteristics, operation, and use of the TPS65219 programming board. To support NVM programming, TI offers two socketed EVMs, one for each package size. TPS65219EVM-SKT is the orderable part number for the 5x5 socketed EVM and TPS65219EVMRSM is the orderable part number for the 4x4 socketed EVM. Each of these EVMs is a fully assembly platform for programming the TPS65219 NVM memory using the onboard USB-to-I2C adapter. The PCB includes power terminals and jumpers for all DC regulator inputs and outputs, as well as test points for common measurements.
Cortex™ is a trademark of Arm Ltd.
Chrome™ is a trademark of Google.
Firefox™ is a trademark of Mozilla.
Microsoft Edge™ is a trademark of Microsoft.
ARM® is a registered trademark of Arm Ltd.
All trademarks are the property of their respective owners.