The ULN2003ADEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003A Darlington Transistor Arrays. The ULN2003ADEVM is designed to be used as a standalone board with an attached voltage supply and output load to test and assess the ULN2003A before designing into part of a greater application's power system. This EVM is populated with the SOIC (D version) of ULN2003A.