The TPS56A37 is a high efficiency, high-voltage input, easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.5 V to 28 V, the TPS56A37 is designed for systems powered from 12-V, 19-V, 24-V power-bus rails. The device supports up to 10-A continuous output current. The output voltage range is from 0.6 V to 13 V. DCAP3™ control mode provides an easy-to-design, stable regulation with very little external components, and supports cost-effective ceramic capacitors.