The TPS61287EVM helps to evaluate the behavior and performance of the TPS61287 at different input voltages, output voltages, and load conditions. This EVM is designed for 3.3V to 4.2V input voltage and 18V output voltage applications. This EVM has test points of TP1 and TP2 for input voltage measurement, TP3 and TP6 for output voltage measurement, TP7 for SW measurement, TP4 and TP5 for loop test, respectively.