The TLV61047 is a high voltage non-synchronous boost converter which provides a high efficiency and small 2.9mm × 1.6mm SOT-23 package. The TLV61047 has a wide input voltage range of 2.6V to 20V and the output voltage covers up to 28V with 2.2A peak switching current capability. This EVM is designed with 3V to 9V input voltage and 12V output voltage applications. The feedback divider can be modified for other application conditions, according to the data sheet.