The TPS62968 evaluation module (EVM) (SR073) facilitates the evaluation of the TPS62968, TPS62966, and TPS62964. The SR142 uses the 8A TPS62968 to output a 0.6V output voltage from input voltages between 3V and 17V. Due to extremely low noise, the TPS62968 is a high-efficiency alternative to low-dropout (LDO) linear regulators in noise-sensitive circuits.
Low output 1/f noise < 30μVRMS (100Hz to (100kHz)