3 Description
The LMK61PD0A2 is an ultra-low jitter PLLatinumTM pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
LMK61PD0A2 |
8-pin QFM (SIA) |
7.0 mm x 5.0 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.