All trademarks are the property of their respective owners.
1 Evaluation Board Setup
Figure 1-1 LMX2594EVM Setup
Power:
Set power supply to 3.3 V
with 600-mA current limit and connect to VCC SMA.
Input Signal:
Connect a clean 100-MHz
clock source to the OSCinP SMA.
Programming Interface:
Reference Pro will provide SPI interface to program
LMX2594.
Connect USB cable from
laptop or PC to USB port in Reference Pro. This provides power to
Reference Pro board and communication with TICS GUI.
Connect 10 pin ribbon cable from Reference Pro to
LMX2594EVM as shown above.
Output:
Connect RFoutAM or
RFoutAP to a phase noise analyzer. Connect a 50-Ω resistor on the unused
pin if you are using a single-ended output. Use a balun if you are using
a differential output.