Field transmitters are used extensively in factory automation and control-to-sense process parameters like temperature, pressure, and flow rate, to name a few. The sensors used in the field transmitters are mostly analog sensors that must be sampled accurately using an analog front-end (AFE).
Due to the operational conditions that arise from the placement of the field transmitters, it may be subjected to wide varying temperature conditions and hence, require some form of temperature compensation. Traditionally, accurate temperature sensors like Platinum resistance temperature detector (RTD) are used in such temperature compensation systems.
RTDs are most commonly used temperature-sensing components in industrial applications where high accuracy and longevity is desired.
Most RTD applications use a current source to excite the RTD element and create a voltage difference across the RTD, as shown in Figure 1. This voltage is proportional to the resistance of the RTD and the excitation current. The voltage potential is amplified, converted to a digital output by an ADC, and then fed into an MCU where a lookup table is used to convert the digital output to temperature.
RTDs in Cold Junction Compensation Systems
Thermocouples are temperature-sensing devices that cover a large temperature range and are made by joining wires of two different metals. Due to seebeck effect, the output voltage is approximately proportional to the difference in temperature between the hot junction and cold junction.
Because the thermocouple measures a differential temperature, the temperature at the cold junction must be known to determine the temperature at the hot junction—this process is known as cold junction compensation (CJC).
Platinum RTDs are popularly used to measure the temperature of the cold junction due to their high accuracy. Figure 2 shows a block diagram of a cold junction-compensated thermocouple system using an RTD reference.
However, while the system block diagram looks quite simple, there are a lot of considerations like noise, self-heating, and placement considerations that must be carefully analyzed. Also, RTDs are sensitive to trace routing and the trace lengths must be matched. A lot of these considerations may be optimized to reduce complexity and cost by replacing RTDs with temperature-sensing ICs like the TMP117 digital temperature sensor.
Replacing RTD With TMP117 Digital Temp Sensors
The TMP117 is a digital temperature sensor designed for low-power, high-accuracy applications. The device provides a 16-bit temperature result with a resolution of 0.0078°C, along with a factory-calibrated performance of ±0.1°C across –25°C to +50°C or ±0.3°C across the full operating range of –55°C to +150°C, which exceeds the accuracy of a Class-AA RTD. Figure 3 depicts the results of an oil bath experiment conducted on the TMP117. The graph shows that TMP117 can meet the accuracy of a thin film Class AA RTD for a CJC application.
The TMP117 features a shutdown mode where the device aborts the active running conversion and enters a low-power shutdown mode where it typically consumes 250 nA of current mitigating the effects of self-heating. When triggered by an MCU, the TMP117 can perform quick, 15.5-ms temperature conversions using the one-shot conversion mode with active current as low as 3.5 μA for a duty cycle of 1 Hz. The output is a direct temperature read which does not require any linearization. After completing a one-shot conversion, the device automatically returns to low-power shutdown mode. This simplifies the software implementation versus an RTD, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.
The TMP117 also features a fast mode (400 kHz) I2C communication and an offset register that automatically applies a user-defined offset to the measurement results prior to an MCU read. These specs make the TMP117 excellent for low-power consumption requirements in CJC applications for field transmitters.
As described earlier, the TMP117 is comparable in accuracy to the Class AA thin-film RTD and consumes a fraction of the power of a PT100 RTD, when used in CJC applications. Figure 4 shows the block diagram for CJC systems using the TMP117 to replace the RTDs. The systems using the TMP117 eliminates the need for additional components, such as delta-sigma ADCs, programmable gain amplifiers, and RC filters, than the systems using RTD elements reducing the overall system cost. At the same time it reduces complex layout considerations because of a digital read out.
COLLATERAL | DESCRIPTION |
TMP117 | ±0.1°C Accurate Digital Temperature Sensor with Integrated NV Memory |
TMP116 | ±0.2°C Accurate Digital Temperature Sensor with Integrated NV Memory |
Application Report | RTD Class-AA Replacement With High-Accuracy Digital Temperature Sensors in Field Transmitters |
Application Report | Replacing Resistance Temperature Detectors With the TMP116 Temp Sensor |
Application Report | Precise Temperature Measurements with TMP116 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2019, Texas Instruments Incorporated |