SYSTEM CURRENT LEVELS | SUPPLY | ||||
---|---|---|---|---|---|
Falling OC Threshold | Falling OC Recovery | Rising OC Threshold | Rising OC Recovery | V+ | V- |
IG1 < -35A | IG1 > -31A | IG1 > 100A | IG1 < 90A | 3.3V | 0V |
This bidirectional current sensing solution uses a current-sense amplifier and a high speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100A or falls below -35A. In this implementation, both over-current alert signals are active high, so when the 100A or -35A thresholds are crossed, the comparator outputs goes high. External hysteresis is implemented on both comparators so that the comparator outputs return to logic low states when the current reduces by 10% (90A and -31A). While the circuit below has shunt resistor R8 connected to ground, the same circuit is applicable for high side current sensing up to the common mode voltage range of the INA.
Using these equations and the desired current
thresholds, the following table is generated:
DESCRIPTION | IG1 | INA-OUT | |
---|---|---|---|
VH, CHB | Overcurrent threshold in forward direction | 100A | 1.65V + 20 × (100A × 0.33mΩ) = 2.31V |
VL, CHB | Recovery threshold in forward direction | 90A | 1.65V + 20 × (90A × 0.33mΩ) = 2.244V |
VH, CHA | Overcurrent threshold in reverse direction | -35A | 1.65V + 20 × (-35A × 0.33mΩ) = 1.419V |
VL, CHA | Recovery threshold in reverse direction | -31.5A | 1.65V + 20 × (-31.5A × 0.33mΩ) = 1.4421V |
First, focus on the top comparator (channel A), which is in an inverting comparator configuration. This comparator swings to a logic high when the current in the reverse direction exceeds -35A, and returns to a logic low when the current in the reverse direction recovers to -31.5A. These current levels correspond to voltage levels of 1.419V and 1.4421V, respectively.
The standard 1% resistor value closest to this is 806kΩ.
The standard 1% resistor value closest to this is 13kΩ.
The next step is to focus on the bottom comparator (channel B), which is in a non-inverting configuration. This comparator swings to a logic high when the current in the forward direction exceeds 100A, and returns to a logic low when the current in the forward direction recovers to 90A. These current levels correspond to voltage levels of 2.31V and 2.244V, respectively.
High-side current sensing with comparator circuit derives two equations for VTH (the voltage on the non-inverting pin) when the comparator output is in a logic low state and a high-impedance state (SBOA306 uses an open-drain comparator). These equations are then set equal to each other creating a quadratic equation to solve for R6. Since TLV3202 is a push-pull device, the output goes to a logic high state instead of a high-impedance state. Thus, the pull-up resistor value is 0 and VPU is V+
The standard 1% resistor value closest to this is 4.42kΩ.
The standard 1% resistor value closest to this is 4.64kΩ.
Transient Simulation Results
The below simulation results use a -70A to 130A, 100Hz sine wave for IG1.
Texas Instruments, SBOMB05 SPICE file, circuit software
TLV320x | |
---|---|
VS | 2.7V to 5.5V |
VinCM | 200mV beyond either rail |
VOUT | Push-Pull, Rail-to-rail |
VOS | 1mV |
IQ | 40µA/channel |
tPD(HL) | 40ns |
#Channels | 1, 2 |
TLV3201-Q1 and TLV3202-Q1 |
INA240 | |
---|---|
VS | 1.6V to 5.5V |
VinCM | -4V to 80V |
VOUT | Rail-to-rail |
VOS | 5µV |
VOS Drift | 50nV/◦C |
IQ | 260ns |
Gain Options | 20V/V, 50V/V, 100V/V, 200V/V |
INA240 |
All trademarks are the property of their respective owners.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated