The Octal Small Form Factor Pluggable (OSFP) module is an optical transceiver designed to provide high speed 400G/800G data communications for data centers and networking systems. The OSFP multi-source agreement (MSA) restricts the dimensions of a Type 1 OSFP module to 100.40mm x 22.68mm x 13.10mm. Due to the compact form factor, there is an increasing need for more integrated designs with small land patterns.
In OSFP transceivers, comparators (along with several resistors and a reference) are needed to enable multi-level bidirectional signaling between the host and the module. As shown in Figure 1, comparators are used to monitor the INT/RSTn voltage to allow the module to raise an interrupt to the host and to allow the host to reset the module. Additionally, comparators are used to monitor the LPWn/PRSn voltage that allows the host to signal low power mode and the module to indicate the presence of the module.
TLV4062 is available in a 1.45mm x 1.00mm μSON package and can operate with a 1.5V to 5.5V supply. Additionally, the fail safe inputs can swing from ground to 5.5V, regardless of the device supply voltage. This feature allows the TLV4062 to monitor voltages from the 3.3V rail on the host side, while propagating 1.8V logic for lower voltage components downstream on the module side. TLV4062 is space efficient because the TLV4062 can perform this level translation operation without the use of a discrete pull-up resistor.
Although the reference threshold is not at 1.25V, the logic and operation of the circuit using TLV4062 is still valid since the voltage signals are within the allowable ranges for the correct voltage zones listed in the OSFP MSA. Figure 4 and Figure 5 show TLV4062 propagating the correct output logic in nominal INT/RSTn and LPWn/PRSn circuits.
To show proper operation in worst case conditions, the circuits were simulated with worst case resistor and power supply values as specified in the OSFP MSA. Figure 7 and Figure 8 show the operation of the INT/RSTn circuit with minimum/maximum voltages using worst case values. Figure 9 and Figure 10 show the operation of LPWn/PRSn circuit with minimum/maximum voltages using worst case values. As shown in the simulations, both signals are able to propagate through to the module even with the worst case resistor and power supply values.
See the Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See the following Texas Instruments documents:
Circuit SPICE Simulation File: SBVM995
TLV4062 | |
---|---|
VDD | 1.5V-5.5V |
VIN | 0V-5.5V |
IDD | 2.09µA |
VIT+ | 1.194V |
VIT- | 1.134V |
Output Type | Push-Pull |
Number of Channels | 2 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated