The TMP9R01EVM is designed to provide a quick setup to evaluate the TMP9R01SEP device and gain familiarity with the device down to the bit-by-bit register level. In addition to testing the device for common functionality, the EVM also allows testing under radiation specifically for Signal Event Lookahead (SEL) Testing. The EVM allows users to evaluate the performance of the TMP9R01 digital temperature sensor under space conditions.