The LP5560 is a programmable LED driver that can generate variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. Default sequence is programmed into the LP5560 to enable the use of device in simple systems without programming capabilities.
Very low headroom voltage eliminates the need for a boost converter. Indicator LEDs can be driven directly from the battery. Small package size combined with zero external components minimizes the solution size.
LP5560 is available in TI’s tiny 4-pin DSBGA package with 0.4-mm pitch.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP5560 | DSBGA (4) | 0.886 mm × 0.886 mm |
Changes from D Revision (June 2016) to E Revision
Changes from C Revision (May 2013) to D Revision
Changes from B Revision (April 2013) to C Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | VDD | P | Power supply pin |
A2 | LED | A | Current source output |
B1 | GND | G | Ground |
B2 | CTRL | DI | Single-wire interface input |