Tablet LCD Display LED Backlight
The LP8557 and LP8557I are high-efficiency LED drivers each featuring an integrated DC-DC inductive boost converter and six high-precision current sinks. LP8557 is intended for applications that exclusively use a pulse width modulated (PWM) signal for controlling the brightness while LP8557I is intended for applications that can utilize an I2C master as well.
The boost converter has adaptive output voltage control. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level under all conditions.
The adaptive current sink headroom voltage control scales the headroom voltage with the LED current for optimal system efficiency.
The LED string auto-detect function enables use of the same device in systems with 1 to 6 LED strings for the maximum design flexibility.
Proprietary hybrid PWM plus current mode dimming enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors.
Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LP8557 | DSBGA (16) | 1.906 mm x 1.64 mm |
LP8557I |
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (December 2013) to A Revision
ORDERABLE DEVICE | DEVICE OPTION | PACKAGE TOP MARK | PACKAGE TYPE (DRAWING) | PINS | PACKAGE QTY. |
---|---|---|---|---|---|
LP8557AYFQT | "PWM Only" - Recommended for systems without an I2C master | D40 | DSBGA (YFQ) | 16 | 250 |
LP8557AYFQR | 3000 | ||||
LP8557IAYFQT | "PWM and I2C" - Recommended for systems with an I2C master | D41 | 250 | ||
LP8557IAYFQR | 3000 |