The LM5161-Q1 is a 100-V, 1-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The constant-ON-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The ON-time varies inversely with input voltage resulting in nearly constant switching frequency. Peak and valley current limit circuits protect against overload conditions. The under-voltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The FPWM input pin in LM5161-Q1 selects either the forced continuous conduction mode (CCM) under all load levels or the discontinuous conduction mode (DCM) under light or no load conditions. When operating in forced CCM, the LM5161-Q1 supports the multiple output and isolated Fly-Buck applications. When programmed for the DCM operation, the LM5161-Q1 provides a tightly regulated buck output without any additional external feedback ripple injection circuit.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5161-Q1 | HTSSOP (14) | 4.40 mm × 5.00 mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | HTSSOP | ||
AGND | 1 | - | Analog Ground. Ground connection of internal control circuits. |
PGND | 2 | - | Power Ground. Ground connection of the internal synchronous rectifier FET. |
VIN | 3 | I | Input supply connection. Operating input range is 4.5-V to 100-V. |
EN/UVLO | 4 | I | Precision enable. Input pin of undervoltage lockout (UVLO) comparator. |
RON | 5 | I | On-time programming pin. A resistor between this pin and VIN sets the switch ON-time as a function of input voltage. |
SS | 6 | I | Softstart. Connect a capacitor from SS to AGND to control output rise time and limit overshoot. |
FPWM | 8 | I | Forced PWM logic input pin. Connect to AGND for discontinuous conduction mode (DCM) with light loads. Connect to VCC for continuous conduction mode (CCM) at all loads and Fly-Buck configuration. |
FB | 9 | I | Feedback input of voltage regulation comparator. |
VCC | 10 | O | Internal high voltage start-up regulator bypass capacitor pin. |
BST | 11 | I | Bootstrap capacitor pin. Connect a capacitor between BST and SW to bias gate driver of high-side buck FET. |
SW | 12,13 | O | Switch node. Source connection of high side buck FET and drain connection of low-side synchronous rectifier FET. |
NC | 7,14 | No Connection. | |
EP | - | Exposed Pad. Connect to AGND and printed-circuit board ground plane to improve power dissipation. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to AGND | –0.3 | 100 | V |
EN/UVLO to AGND | –0.3 | 100 | ||
RON to AGND | –0.3 | 100 | ||
BST to AGND | –0.3 | 114 | ||
VCC to AGND | –0.3 | 14 | ||
FPWM to AGND | –0.3 | 14 | ||
SS to AGND | –0.3 | 7 | ||
FB to AGND | –0.3 | 7 | ||
Output voltage | BST to SW | –0.3 | 14 | V |
BST to VCC | 100 | |||
SW to AGND | –1.5 | 100 | ||
SW to AGND (20-ns transient) | –3 | |||
Maximum junction temperature (3) | –40 | 150 | °C | |
Storage temperature Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN input voltage | 4.5 | 100 | V | ||
IO output current | 1 | A | |||
External VCC bias voltage | 9 | 13 | V | ||
Operating junction temperature(2) | –40 | 150 | °C |
THERMAL METRIC | LM5161-Q1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(1) | 39.3 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance(1) | 2.0 | °C/W |
ψJB | Junction-to-board thermal characteristic parameter | 19.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 19.6 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 22.8 | °C/W |
ψJT | Junction-to-top thermal characteristic parameter | 0.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
ISD | Input shutdown current | VIN = 48 V, EN/UVLO = 0 V | 50 | 90 | µA | |
IOP | Input operating current | VIN = 48 V, FB = 3 V, Non-switching | 2.3 | 2.8 | mA | |
VCC SUPPLY | ||||||
VCC | Bias regulator output | VIN = 48 V, ICC = 20 mA | 6.3 | 7.3 | 8.5 | V |
VCC | Bias regulator current limit | VIN = 48 V | 30 | mA | ||
VCC(UV) | VCC undervoltage threshold | VCC rising | 3.98 | 4.1 | V | |
VCC(HYS) | VCC undervoltage hysteresis | VCC falling | 185 | mV | ||
VCC(LDO) | VIN - VCC dropout voltage | VIN = 4.5 V, ICC = 20 mA | 200 | 340 | mV | |
HIGH-SIDE FET | ||||||
RDS(ON) | High-side on resistance | V(BST - SW) = 7 V, ISW = 0.5A | 0.58 | Ω | ||
BST(UV) | Bootstrap gate drive UV | V(BST - SW) rising | 2.93 | 3.6 | V | |
BST(HYS) | Gate drive UV hysteresis | V(BST - SW) falling | 200 | mV | ||
LOW-SIDE FET | ||||||
RDS(ON) | Low-side on resistance | ISW = 0.5 A | 0.24 | Ω | ||
HIGH-SIDE CURRENT LIMIT | ||||||
ILIM (HS) | High-side current limit threshold | 1.3 | 1.61 | 1.9 | A | |
TRES | Current limit response time | ILIM (HS)threshold detect to FET turn-off | 100 | ns | ||
TOFF | Current limit forced off-time | FB = 0 V, VIN = 72 V | 13 | 16.5 | 21 | µs |
TOFF1 | Current limit forced off-time | FB = 0.1 V, VIN = 72 V | 10 | 13 | 17 | µs |
TOFF2 | Current limit forced off-time | FB = 1 V, VIN = 72 V | 2 | 2.7 | 4.1 | µs |
LOW-SIDE CURRENT LIMIT | ||||||
ISOURCE(LS) | Sourcing current limit | 1.3 | 1.6 | 1.9 | A | |
ISINK(LS) | Sinking current limit | 3 | ||||
DIODE EMULATION | ||||||
VFPWM(LOW) | FPWM input logic low | VIN = 48 V | 1 | V | ||
VFPWM(HIGH) | FPWM input logic high | VIN = 48 V | 3 | |||
IZX | Zero cross detect current | FPWM = 0 (Diode emulation) | 22.5 | mA | ||
REGULATION COMPARATOR | ||||||
VREF | FB regulation level | VIN = 48 V | 1.975 | 2 | 2.015 | V |
I(BIAS) | FB input bias current | VIN = 48 V | 100 | nA | ||
ERROR CORRECTION AMPLIFIER & SOFT-START | ||||||
GM | Error amp transconductance | FB = VREF (±) 10 mV | 100 | µA/V | ||
IEA(SOURCE) | Error amp source current | FB = 1 V, SS = 1 V | 7.5 | 10 | 12.5 | µA |
IEA(SINK) | Error amp sink current | FB = 5 V, SS = 2.25 V | 7.5 | 10 | 12.5 | |
V(SS-FB) | VSS - VFB clamp voltage | FB = 1.75 V, CSS= 1 nF | 135 | mV | ||
ISS | Softstart charging current | SS = 0.5 V | 7.5 | 10 | 12.5 | µA |
ENABLE/UVLO | ||||||
VUVLO (TH) | UVLO threshold | EN/UVLO rising | 1.195 | 1.24 | 1.272 | V |
IUVLO(HYS) | UVLO hysteresis current | EN/UVLO = 1.4 V | 15 | 20 | 25 | µA |
VSD(TH) | Shutdown mode threshold | EN/UVLO falling | 0.29 | 0.35 | V | |
VSD(HYS) | Shutdown threshold hysteresis | EN/UVLO rising | 50 | mV | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown threshold | 175 | °C | |||
TSD(HYS) | Thermal shutdown hysteresis | 20 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
MINIMUM OFF-TIME | ||||||
TOFF-MIN | Minimum off-Time, FB = 0 V | 170 | ns | |||
TOFF-MIN | Minimum off-Time, FB = 0 V, VIN = 4.5 V | 200 | ns | |||
ON-TIME GENERATOR | ||||||
TON Test 1 | VIN = 24 V, RON = 100 kΩ | 420 | 540 | 665 | ns | |
TON Test 2 | VIN = 48 V, RON = 100 kΩ | 270 | ns | |||
TON Test 3 | VIN = 8 V, RON = 100 kΩ | 1150 | 1325 | 1500 | ns | |
TON Test 4 | VIN = 72V, RON = 150 kΩ | 285 | ns |
VOUT= 3.3 V | RON= 110 kΩ | |
FPWM = 0 |
VOUT = 12 V | RON = 402 kΩ | |
FPWM = 0 | L = 100 µH |
VOUT = 12 V | RON = 300 kΩ | |
FPWM = 1 | L = 100 µH |
VIN = 48 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
VOUT= 5 V | RON= 169 kΩ | |
L=47 µH |
VOUT = 12 V | RON = 402 kΩ | |
FPWM = 1 | L = 100 µH |
IOUT = 1 A | FPWM = 0 | |
VOUT = 12 V | ||
VFB = 3 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
VIN = 48 V | ||
ISW = 500 mA | VIN = 48 V | |